Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 236
  2. 236 angle roller lever K4
236 angle roller lever K4

236 angle roller lever K4

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
57 Products
TK4 236-20Z

TK4 236-20Z

Item no. 151092331

Position switch

TK4 236-02Z

TK4 236-02Z

Item no. 151092332

Position switch with safety function

ZK4 236-11Z-M20

ZK4 236-11Z-M20

Item no. 151151629

Position switch with safety function

ZK4236-11ZR-1816

ZK4236-11ZR-1816

Item no. 151106629

Position switch with safety function

ZK4 236-11z-U180

ZK4 236-11z-U180

Item no. 151204445

Position switch with safety function

ZK4 236-11ZR-U180-1816

ZK4 236-11ZR-U180-1816

Item no. 151143538

Position switch with safety function

ZK4 236-02Z-M20

ZK4 236-02Z-M20

Item no. 151169953

Position switch with safety function

TK4 236-11Z-1894

TK4 236-11Z-1894

Item no. 153025089

Position switch with safety function

TK4 236-11Z-U180

TK4 236-11Z-U180

Item no. 151110856

Position switch with safety function

TK4 236-11Z-U90

TK4 236-11Z-U90

Item no. 151112314

Position switch with safety function

TK4 236-20Z-M16

TK4 236-20Z-M16

Item no. 151168904

Position switch

TK4 236-20z-U180

TK4 236-20z-U180

Item no. 153026890

Position switch

TK4 236-02ZH-M16

TK4 236-02ZH-M16

Item no. 151160564

Position switch with safety function

TK4 236-02Z-ST

TK4 236-02Z-ST

Item no. 151188411

Position switch with safety function

TK4 236-11Z-M20-1297

TK4 236-11Z-M20-1297

Item no. 151166556

Position switch with safety function

TK4 236-11ZUE-M20

TK4 236-11ZUE-M20

Item no. 151171883

Position switch with safety function

TK4 236-20ZH-U90

TK4 236-20ZH-U90

Item no. 151145095

Position switch

TK4 236-20Z-M16-U180

TK4 236-20Z-M16-U180

Item no. 151208524

Position switch

ZK4 236-11Z-1637

ZK4 236-11Z-1637

Item no. 151105001

Position switch with safety function

ZK4 236-11Z-M20-U90-1297

ZK4 236-11Z-M20-U90-1297

Item no. 151173488

Position switch with safety function

ZK4 236-11Z-U180-M16

ZK4 236-11Z-U180-M16

Item no. 151108717

Position switch with safety function

ZK4 236-11Z-U90-M16

ZK4 236-11Z-U90-M16

Item no. 151168885

Position switch with safety function

ZK4 236-11Z-U180-2172-1

ZK4 236-11Z-U180-2172-1

Item no. 153037815

Position switch with safety function

ZK4 236-11ZR-U270-1816/2172-1

ZK4 236-11ZR-U270-1816/2172-1

Item no. 153037817

Position switch with safety function

57 results found