We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
519-307-7540
or
1-877-889-8816
Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FR
NL
Brazil
PT
ES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
EN
FR
Netherlands
NL
Norway
NO
Austria
DE
EN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DE
FR
IT
Spain
ES
Turkey
TR
USA
EN
Canada (EN)
Login
Cart
More
256
256 roller lever 14H
256 roller lever 14H
Mounting details to EN 50047
Thermoplastic enclosure
Double-insulated
58 mm x 50,5 mm x 31 mm
Good resistance to oil and petroleum spirit
Wide range of alternative actuators
Actuator heads can be repositioned by 4 x 90°
Lever angle adjustable in 10° steps
2 Products
Products per page
Filter
Filter
ZV14H 256-02Z
Item no. 101152891
Position switch with safety function
ZV14H 256-11Z-1058
Item no. 101181759
Position switch with safety function