We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
519-307-7540
or
1-877-889-8816
Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FR
NL
Brazil
PT
ES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
EN
FR
Netherlands
NL
Norway
NO
Austria
DE
EN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DE
FR
IT
Spain
ES
Turkey
TR
USA
EN
Canada (EN)
Login
Cart
More
332
332 roller lever 7H-2138
332 roller lever 7H-2138
Metal enclosure
Wide range of alternative actuators
Good resistance to oil and petroleum spirit
40 mm x 76 mm x 40 mm
Actuator heads can be repositioned by 4 x 90°
1 Cable entry M 20 x 1.5
Large contact break
High repeat accuracy of the switching points
Gold-plated solid siver contacts
Magnetic-storage snap action system
Switching system separated from snap action system, providing constant switching point independent of conatct wear
Design to EN 50041
Lever angle adjustable in 10° steps
1 Products
Products per page
Z4V7H 332-11Y-M20-2138
Item no. 131169905