Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 335
  2. 335 rod lever 10H
335 rod lever 10H

335 rod lever 10H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
  • only for positioning tasks
40 Products
T4V10H 335-02z-U270-1183

T4V10H 335-02z-U270-1183

Item no. 151217567

Position switch

T4V10H 335-11Z-1183

T4V10H 335-11Z-1183

Item no. 151101009

Position switch

T4V10H 335-11Z-M20

T4V10H 335-11Z-M20

Item no. 151169789

Position switch

T4V10H 335-12Z

T4V10H 335-12Z

Item no. 151147376

Position switch

T4V10H 335-12ZUE

T4V10H 335-12ZUE

Item no. 151148276

Position switch

T4V10H 335-20Z

T4V10H 335-20Z

Item no. 151082578

Position switch

T4V10H 335-20ZH

T4V10H 335-20ZH

Item no. 101082558

Position switch

T4V10H335-03Z-M20

T4V10H335-03Z-M20

Item no. 151147377

Position switch

TV10H 335-01/01Z

TV10H 335-01/01Z

Item no. 151084120

Position switch

Z4V10H 335-02Z-M20

Z4V10H 335-02Z-M20

Item no. 151172111

Position switch

Z4V10H 335-02Z-ST

Z4V10H 335-02Z-ST

Item no. 101173787

Position switch

Z4V10H 335-11Y-1557-2

Z4V10H 335-11Y-1557-2

Item no. 151096300

Position switch

Z4V10H 335-11Z-1172/2466

Z4V10H 335-11Z-1172/2466

Item no. 151178784

Position switch

Z4V10H 335-11Z-1183

Z4V10H 335-11Z-1183

Item no. 151085316

Position switch

Z4V10H 335-11Z-1348/1583-1

Z4V10H 335-11Z-1348/1583-1

Item no. 151209314

Position switch

Z4V10H 335-11Z-1388-1

Z4V10H 335-11Z-1388-1

Item no. 133055227

Position switch

Z4V10H 335-11Z-1557-1

Z4V10H 335-11Z-1557-1

Item no. 151087262

Position switch

Z4V10H 335-11Z-1583-1

Z4V10H 335-11Z-1583-1

Item no. 153008692

Position switch

Z4V10H 335-11Z-1637

Z4V10H 335-11Z-1637

Item no. 151088174

Position switch

Z4V10H 335-11Z-1637

Z4V10H 335-11Z-1637

Item no. 131088174

Position switch

Z4V10H 335-11Z-2042

Z4V10H 335-11Z-2042

Item no. 101148718

Position switch

Z4V10H 335-11Z-2274

Z4V10H 335-11Z-2274

Item no. 101161788

Position switch

Z4V10H 335-11Z-2506

Z4V10H 335-11Z-2506

Item no. 151179997

Position switch

Z4V10H 335-11Z-2506/1172

Z4V10H 335-11Z-2506/1172

Item no. 153054618

Position switch

40 results found