Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 336
  2. 336 roller lever H
336 roller lever H

336 roller lever H

  • Design to EN 50041
  • Lever angle adjustable in 10° steps
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
39 Products
Z4VH 336-02Z-1583-2

Z4VH 336-02Z-1583-2

Item no. 131197103

Position switch with safety function

TVH 336-01/01Z-M20

TVH 336-01/01Z-M20

Item no. 151158411

Position switch

T4VH 336-02ZH-M20

T4VH 336-02ZH-M20

Item no. 151159163

Position switch with safety function

T4VH 336-11Z-ST

T4VH 336-11Z-ST

Item no. 151151280

Position switch with safety function

T4VH 336-02YR

T4VH 336-02YR

Item no. 151149582

Position switch with safety function

T4VH 336-11Z-1172

T4VH 336-11Z-1172

Item no. 151087764

Position switch with safety function

Z4VH 336-11Z-M20-RMS

Z4VH 336-11Z-M20-RMS

Item no. 151156860

Position switch with safety function

M4VH 336-20Z-M20

M4VH 336-20Z-M20

Item no. 151170269

Position switch

T4VH 336-02Z-ST

T4VH 336-02Z-ST

Item no. 151216527

Position switch with safety function

Z4VH 336-11z-RVA-U180

Z4VH 336-11z-RVA-U180

Item no. 151215196

Position switch with safety function

Z4VH 336-11Z-U90

Z4VH 336-11Z-U90

Item no. 151084294

Position switch with safety function

Z4V7H 336-11Z-U90-2698

Z4V7H 336-11Z-U90-2698

Item no. 151210334

Position switch

TVH 336-01/01Z-M20-U180

TVH 336-01/01Z-M20-U180

Item no. 151165428

Position switch

Z4VH 336-02Z-1058

Z4VH 336-02Z-1058

Item no. 151102348

Position switch with safety function

Z4VH 336-11Z-ST

Z4VH 336-11Z-ST

Item no. 151146920

Position switch with safety function

Z4VH 336-11Z-M20-1637

Z4VH 336-11Z-M20-1637

Item no. 151157061

Position switch with safety function

Z4VH 336-02Z-ST

Z4VH 336-02Z-ST

Item no. 151194453

Position switch with safety function

Z4VH 336-11Z-U90-1225

Z4VH 336-11Z-U90-1225

Item no. 151104579

Position switch with safety function

Z4VH 336-11Z-M20-1335

Z4VH 336-11Z-M20-1335

Item no. 151166969

Position switch with safety function

Z4VH 336-11Z-2108

Z4VH 336-11Z-2108

Item no. 151115927

Position switch with safety function

T4VH 336-11Z-1058/2893

T4VH 336-11Z-1058/2893

Item no. 153010138

Position switch with safety function

T4VH 336-11Z-ST-1637

T4VH 336-11Z-ST-1637

Item no. 153012023

Position switch with safety function

T4VH 336-11Z-1225

T4VH 336-11Z-1225

Item no. 151086960

Position switch with safety function

T4VH 336-11Z-ST-3142-1

T4VH 336-11Z-ST-3142-1

Item no. 153051284

Position switch with safety function

39 results found