Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 422 roller lever D
  2. 422 roller lever D
422 roller lever D

422 roller lever D

  • Actuator head can be repositioned in steps 4 x 90°
  • Metal enclosure
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • 1 Contact
  • 106 mm x 71 mm x 63 mm (basic component)
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
  • Protection class IP65
18 Products
TD 422-01Y-M20

TD 422-01Y-M20

Item no. 101170460

Position switch

TD 422-10Y

TD 422-10Y

Item no. 101059468

Position switch

TD 422-01Y-2186-1

TD 422-01Y-2186-1

Item no. 101137865

Position switch

WD 441-11Y-RMS

WD 441-11Y-RMS

Item no. 101058625

Position switch

TD 422-10Y-RMS

TD 422-10Y-RMS

Item no. 101059474

Position switch

TD 422-01Y-2186

TD 422-01Y-2186

Item no. 101136229

Position switch

TD 422-10Y-T-M20

TD 422-10Y-T-M20

Item no. 101165438

Position switch

TD 422-01Y-T-M20

TD 422-01Y-T-M20

Item no. 101169456

Position switch

TD 422-01Y-RMS-M20

TD 422-01Y-RMS-M20

Item no. 101172057

Position switch

TD 422-10Y-2186-1

TD 422-10Y-2186-1

Item no. 101198458

Position switch

TD 422-10Y-T-1801/2512-1

TD 422-10Y-T-1801/2512-1

Item no. 103038635

Position switch

TD 422-10Y-T-1801/2512-1/2826

TD 422-10Y-T-1801/2512-1/2826

Item no. 103038754

Position switch

TD 422-01Y-1090

TD 422-01Y-1090

Item no. 101080590

Position switch

TD 422-10Y-2186

TD 422-10Y-2186

Item no. 101128761

Position switch

TD 422-10Y-2512

TD 422-10Y-2512

Item no. 101203464

Position switch

TD 422-10Y-2512-10

TD 422-10Y-2512-10

Item no. 101203465

Position switch

TD 422-10Y-1090/2512

TD 422-10Y-1090/2512

Item no. 103043358

Position switch

TD 422-01Y-1090/2512

TD 422-01Y-1090/2512

Item no. 101180784

Position switch

18 results found