We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
519-307-7540
or
1-877-889-8816
Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FR
NL
Brazil
PT
ES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
EN
FR
Netherlands
NL
Norway
NO
Austria
DE
EN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DE
FR
IT
Spain
ES
Turkey
TR
USA
EN
Canada (EN)
Login
Cart
More
452 roller lever L
452 roller lever L
452 roller lever L
Metal enclosure
118 mm x 127 mm x 64 mm ( basic component)
Actuator head can be repositioned in steps 4 x 90°
Continuous adjustment of lever position 360°
Lever can be transposed by 180°
In temperature-resistant version, the roller can be mounted in two different positions on the shaft
2 cable entries M 20 x 1.5
3 Products
Products per page
TL 452-02Y
Item no. 101059396
Position switch
TL 452-12Y
Item no. 101059413
Position switch
TL 452-20Y
Item no. 101059390
Position switch