This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
A-K8P-M12-S-G-5M-BK-1-X-A-4-69-VA | Schmersal - The DNA of Safety
A-K8P-M12-S-G-5M-BK-1-X-A-4-69-VA
Item number:101210560
Product features
5 m
Pre-wired cable
8-pole
Please log in to see prices
Ordering data
Product type descriptionA-K8P-M12-S-G-5M-BK-1-X-A-4-69-VA
Article number (order number)101210560
EAN (European Article Number)4030661387246
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
StandardsEN IEC 61076-2-101
Gross weight260g
General data - Features
Cable drag chain suitableYes
Number of cable wires8
Mechanical data
Tightening torque, maximum0.4Nm
Mechanical data - Connection technique
Length of cable5m
Number of cable wires8
Wire cross-section0.21mm²
Cable diameter5.7mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleBlack
Material of the Cable mantlePVC
Mechanical data - connector side A
Connector typFemale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, V4A
Material of the handlePlastic, TPU
Colour of the handleBlack
Ambient conditions
IP Degree of protectionIP65IP67IP69K
Ambient temperature (Connector)-25 ... +90 °C
Ambient temperature (fixed)-30 ... +105 °C
Umgebungstemperatur (bewegt)-10 ... +105 °C
Electrical data
Thermal test current2A
Rated operating voltage30VAC
Rated operating voltage30VDC
Operating current2,000mA
Pin assignment
PIN 1Brown
PIN 2White
PIN 3Blue
PIN 4Black
PIN 5Grey
PIN 6violet
PIN 7red
PIN 8Pink
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.