ACC-NRS-M6X16-FHS-2PCS
Item number:103016763

Ordering data
Product type descriptionACC-NRS-M6X16-FHS-2PCS
Article number (order number)103016763
EAN (European Article Number)4030661509891
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
MaterialStainless steel
Gross weight13g
Mechanical data
Type of the fixing screwsM6X16
Note (Type of the fixing screws)The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.
Type of the screw headFlat head screw with one-way slot
Property classA2-70
Scope of delivery
Scope of delivery of mounting material2x Safety screws2x Washers
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-20, 11:17 p.m.