ACC-PE-PCB-HOLDER
Item number:103063556

Product features
- PCB mount for Port-Extender
- Self-adhesive
Ordering data
Product type descriptionACC-PE-PCB-HOLDER
Article number (order number)103063556
EAN (European Article Number)8905236114977
eCl@ss number, version 12.027-24-26-91
eCl@ss number, version 11.027-24-26-91
eCl@ss number, version 9.027-24-26-91
ETIM number, version 7.0EC001604
ETIM number, version 6.0EC001604
General data
Gross weight300g
Mechanical data
Type of the fixing screws6x 35 x 8 WN 5451
Tightening torque of the fixing screws1.3Nm
Ambient conditions
Ambient temperature-25 ... +65 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-09, 10:20 p.m.