Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRIT
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety light curtains, Safety light grids
  2. Accessories

Accessories

Muting

Muting

  • •Plug and play solution for muting applications
  • •Reduced mounting and wiring times
  • •Easy wiring with MCU-02 only one cable to the control cabinet
  • •One part number for all components
  • •Mounting to SG protective housing, MST mounting stand or sensor profile
Go to category
Protective enclosure IP69

Protective enclosure IP69

  • •Extremely robust protective tube made of polycarbonate
  • •Impact resistant - Break resistant - Scratch resistant - Hygienic
  • •End plugs, membrane and cable entry made of stainless steel
  • •Protection class IP69
  • •ECOLAB certified
  • •Application for SLC/SLG440COM, 440, 445
Go to category
Protective enclosure SG5/6

Protective enclosure SG5/6

  • •Robust protecting housing for safety light grids or deflection mirrors
  • •Solid steel construction material thickness 3 mm
  • •Integrated spirit level for precise alignment
  • •Rear mounting groove for a wide range of mounting options
  • •Mounting with 3 x M10 hexagon head screws (included)
  • •Mounting with 3 x M10 hexagon head screws (included)
  • •Optional: Also suitable for mounting muting cantilever
Go to category
Mirror

Mirror

Go to category
vibration damper

vibration damper

Go to category
Reflection light barrier

Reflection light barrier

Go to category
Mounting angle / Mounting set

Mounting angle / Mounting set

Go to category
Laser alignment tool

Laser alignment tool

Go to category
Field distributor for muting mode

Field distributor for muting mode

Go to category
Connector image

Connector

Go to category
null