ACTUATOR AZ 17-B6
Item number:101126060

Product features
- For very smal actuating radii
- The direction of actuation can be selected by applicable insertion of the insert
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZ 17-B6
Article number (order number)101126060
EAN (European Article Number)4030661104430
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-05
eCl@ss number, version 9.027-27-06-05
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Material of the actuatorStainless steel (V2A)
Gross weight20g
Mechanical data
Actuating radius, minimum50mm
Actuatorflexible
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
Note
Note (General)Actuating radius adjustable, minimum 50 mm, using an hexagonal key wrench SW 2 mm (a and b)The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-01, 09:03 a.m.