ACTUATOR AZ 335-B5-FLEX
Item number:101150809
Archive

Product features
- Particularly suitable for sliding doors
- Compensates play of ± 5 mm in two axes
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionACTUATOR AZ 335-B5-FLEX
Article number (order number)101150809
EAN (European Article Number)4030661287898
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight165g
Mechanical data
Actuating radius, minimum100mm
Actuatorangledflexible
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 700 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 900 mmThe axis of the hinge must be 52.7 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-31, 07:24 p.m.