ACTUATOR AZ/AZM 415-B30-02
Item number:101139954

Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZ/AZM 415-B30-02
Article number (order number)101139954
EAN (European Article Number)4030661117225
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Housing materialLight-alloy diecast, paint finish
Material of the actuatorZinc die-cast
Material of the operatorsAluminium
Emergency exit materialMetal, plastic-coated
Gross weight1,070g
General data - Features
Emergency handleYes
Mechanical data
Door hingeLeft
Shearing force25,000N
Actuator mountedInside
Mechanical data - Dimensions
Length of the actuator34mm
Width of the actuator75mm
Height of the actuator78mm
Length of the emergency exit90mm
Width of the emergency exit157mm
Height of the emergency exit82mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-21, 12:14 a.m.