ACTUATOR AZM 161-B1E
Item number:101144416

Product features
- Straight actuator
- Particularly suitable for sliding doors
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZM 161-B1E
Article number (order number)101144416
EAN (European Article Number)4030661283203
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight30g
Mechanical data
Actuatorstraight
Note
Note (General)Minimum actuating radius on hinged guards 160 mmThe axis of the hinge must be 5 mm above and in a parallel plane to the top surface of the solenoid interlock.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-06, 08:04 p.m.