ASIM-1SI-C
Item number:103001342
Archive

Product features
- suitable for galvanically free contacts (NC/NC)
- Integrated cross-wire short detection with notification through parameter & FID
- 2 integrated standard outputs - 2 semi-conductor outputs 24 V / 0,2 A DC integrated
- Top hat rail mounting, Protection class IP20
- Safety input module with 2 default outputs
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASIM-1SI-C
Article number (order number)103001342
EAN (European Article Number)4030661425559
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
Housing materialPlastic
Gross weight106g
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-23, 07:39 a.m.