ASIO-8SI-1SO-S
Item number:103006544
Archive

Product features
- 8 Safety inputs, 2 channel integrated
- Useable with floating contact (Opener (NC) / Opener (NC)
- Useable for OSSD outputs of safety switchgear
- 1 Safety output, 2 channel integrated
- 1 enabling circuit with semi-conductor output 24 / 0,7 A
- Module used only for the necessary I/Os of the AS-i addresses
- integrated memory card for a smooth replacement of the module
- Protection class IP20
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASIO-8SI-1SO-S
Article number (order number)103006544
EAN (European Article Number)4030661441511
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
Housing materialPlastic
Gross weight240g
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-06, 12:48 a.m.