ASM-CD
Item number:101161561
Archive

Product features
- asimon 3.x
- The software asimon is a tool for the configuration and commissioning of the AS-Interface safety monitors.
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASM-CD
Article number (order number)101161561
EAN (European Article Number)4030661195551
eCl@ss number, version 12.027-24-25-01
eCl@ss number, version 11.027-24-25-01
eCl@ss number, version 9.027-24-25-01
ETIM number, version 7.0EC000809
ETIM number, version 6.0EC000809
Scope of delivery
Scope of deliveryasimon software package: Configuration and diagnostic-software package with online documentation on CD-ROM: asimon software package: Configuration and diagnostic-software package with online documentation on CD-ROM
General data
Gross weight25g
Electrical data - AS-Interface specification
AS-i Version 3.x
Note
Note (General)A symbol library, organised by module, and function modules are stored in the safety monitor for linkage of different secure AS interface SaW slaves. When implementing the secure application, the selected functionality is invoked by drag & drop, parametriThe following functions are available with the asimon software: 1. Configuration of different safety devices 2. Configuration of start-modules 3. Configuration logical combinations (AND, OR, RS Flip-Flops) 4. Configuration of the feedback loops 5. Configu
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-16, 07:26 p.m.