ASMM-1M-IO-SS
Item number:103001345
Archive

Product features
- 1 AS interface master integrated
- I/O coupling with PLC enabled
- Integrated safety monitor, 128 Devices
- Antivalent switch for local inputs
- Standstill monitor through local inputs
- integrated AS-i power supply unit decoupling 0,5 A ; for operation with standard power supply unit and AS-i Power24
- Diagnostic interface: USB 2.0, Micro USB
- Controls up to 8 enabling circuits, - 2 enabling contacts with integrated semi-conductor outputs 24 V / 0,7 A DC
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASMM-1M-IO-SS
Article number (order number)103001345
EAN (European Article Number)4030661425528
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
Housing materialPlastic
Gross weight241g
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-21, 12:16 a.m.