ASMM-2M-EIP-MT-RRSS
Item number:103001347
Archive

Product features
- 2 AS interface master integrated
- Field bus gateway: EtherNet IP and ModbusTCP
- Integrated safety monitor for 2 AS-i circuits, 256 Devices
- 2 AS-i power supply unit decoupling with 2 x 4 A integrated; 1 power supply unit for 2 AS-i circuits possible
- Diagnostic interface: RS 232; alternatively through Ethernet connection; Web-Server integrated
- Controls up to 16 enabling circuits, - 2 enabling contacts with relay contacts 30 V / 3 A AC/DC integrated - 2 enabling contacts with integrated semi-conductor outputs 30 V / 0,5 A DC
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASMM-2M-EIP-MT-RRSS
Article number (order number)103001347
EAN (European Article Number)4030661425511
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
Housing materialMetal film
Gross weight1,011g
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-28, 02:36 a.m.