ASSB-4P-SW-V1
Item number:103001618

Product features
- 4 terminals for single wires
- 28 mm x 41 mm x 31 mm
- Protection class IP67
Please log in to see prices
Ordering data
Product type descriptionASSB-4P-SW-V1
Article number (order number)103001618
EAN (European Article Number)4030661425740
eCl@ss number, version 12.027-24-26-91
eCl@ss number, version 11.027-24-26-91
eCl@ss number, version 9.027-24-26-91
ETIM number, version 7.0EC001604
ETIM number, version 6.0EC001604
Approvals - Standards
CertificatescULus
General data
Gross weight38g
Mechanical data - Connection technique
Termination4 terminals for single wires
Mechanical data - Dimensions
Width28mm
Height41mm
Depth31mm
Ambient conditions
IP Degree of protectionIP67
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-21, 12:08 a.m.