Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety-monitoring modules
  2. ATEX applications

ATEX applications

SRB200EXI

SRB200EXI

  • •2 safety contacts
  • •Suitable for signal processing of emergency stop control devices, interlocking equipment, etc
Go to category
SRB101EXI

SRB101EXI

  • •1 safety contact
  • •Suitable for signal processing of emergency stop control devices, interlocking equipment, etc
  • •Installation in Ex-Zone 2
Go to category

Safety relay modules SRB-EXi

The latest edition of the SRB-EXi safety relay modules combines functional safety, reliable signal processing and safety release with the requirements of explosion protection. It monitors the connected sensors, E-Stop command devices, interlocking devices, reset buttons and safety sensors with the ignition protection type intrinsic safety ‘i’. The modules were designed on the basis of the ATEX guideline 94/9/EC as well as the European standards EN 60 079 ff. The EXi monitoring circuits are intrinsically safe and designed for category 2GD or 3G devices according to ATEX, IECEx and INMETRO. Accordingly, emergency stop command devices and safety door monitoring can be used in areas at risk of dust and gas explosions.

SRB-EXi safety relay modules for various ATEX categories

The sensors can be installed in zones 1/2 and 21/22, while the PROTECT SRB-EXi modules can be installed in a suitable control cabinet in gas Ex zone . The Schmersal product portfolio includes two versions of the safety relay: the SRB 101Exi module with one safety contact and the SRB 200Exi version with two safety contacts. Both versions are used for the signal processing of E-Stop command devices, interlocking devices and other machine safety components. The user can choose between an automatic reset function (type version 1A) or a reset with edge detection (1R) for both the SRB 101Exi and SRB 200Exi models.

SRB-EXi safety relay modules from the reliable partner for machine safety

In addition to the SRB-EXi safety relay modules, Schmersal's comprehensive product range also includes other PROTECT SRB series safety relay modules for the safe evaluation of switching signals. Emergency stop buttons, electromechanical position switches, safety switches and solenoid interlocks on sliding, hinged or removable guard doors can be used as the switching element. PROTECT SRB modules are also available for optoelectronic protective devices (AODPs).