AV 21

AV 21

  • Thermoplastic enclosure
  • without Fail-safe locking system
  • for 1-leaf doors
  • for elevator plants without passenger transportation
  • Manual release by means of M5 triangular key
Product type description:
AV 21(1)(2)(3)U-GB215

(1)
Lleft-hand model
Rright-hand model

(2)
withoutPull strap
HLever H65
H92Lever H92
H105Lever H105
BBearing block B
B2Bearing block B2

(3)
X11,5X-dimension of the latching bolt = 11,5 mm
X20X-dimension of the latching bolt = 20 mm
X30X-dimension of the latching bolt = 30 mm
X40X-dimension of the latching bolt = 40 mm
X45X-dimension of the latching bolt = 45 mm

Note:
U = interlock bevel on the underside
GB215 = additional, front-side M8 mounting holes

Variants that differ from this are special versions. Availability on request.
Not all component variants, which are possible according to this order code are available and/or technically feasible.

AV21LHX45U-GB215

Item number 103016966

Door locking devices

AV21LHX20U-GB215

Item number 103028212

Door locking devices

AV21LHX30U-GB215

Item number 103028213

Door locking devices

AV21LX11.5U-GB215

Item number 103028214

Door locking devices

AV21LX20U-GB215

Item number 103028215

Door locking devices

AV21LX30U-GB215

Item number 103028216

Door locking devices

AV21LX40U-GB215

Item number 103028217

Door locking devices

AV21RHX11.5U-GB215

Item number 103028218

Door locking devices

AV21RHX20U-GB215

Item number 103028219

Door locking devices

AV21RX20U-GB215

Item number 103028223

Door locking devices

AV21RX30U-GB215

Item number 103028224

Door locking devices

AV21RX40U-GB215

Item number 103028225

Door locking devices