Product type description: EX-T. 454-(1)Z-(2)(3)(4) |
| (1) |
| 11 | 1 NO contact/1 NC contact |
| 02 | 2 NC contact |
| 20 | 2 NO contacts |
| 22 | 2 NO contacts/2 NC contact |
| 13 | 1 NO contacts/3 NC contact |
| 31 | 3 NO contacts/1 NC contact |
| 04 | 4 NC contact |
| (2) |
| without | Without staggered contacts, standard for 11, 02, 20 |
| H | With staggered contacts for 22, 13, 31, 04 |
| (3) |
| without | Included in standard version |
| DN | With integrated Dupline® input module (only Zone 21 and 22) |
| (4) |
| without | Smooth shaft (Standard) |
| 1801 | Toothed shaft (10° increments) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.