AV20LX30U-GB215

Item number: 103016457

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:
AV 20(1)(2)(3)U-GB215

(1)
Lleft-hand model
Rright-hand model

(2)
withoutPull strap
HLever H65
H92Lever H92
H105Lever H105
BBearing block B
B2Bearing block B2

(3)
X11,5X-dimension of the latching bolt = 11,5 mm
X20X-dimension of the latching bolt = 20 mm
X30X-dimension of the latching bolt = 30 mm
X40X-dimension of the latching bolt = 40 mm
X45X-dimension of the latching bolt = 45 mm

Note:
U = interlock bevel on the underside
GB215 = additional, front-side M8 mounting holes

Variants that differ from this are special versions. Availability on request.
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • left-hand model
  • Thermoplastic enclosure
  • Fail-safe locking system
  • for 1-leaf doors
  • authorised for use in passenger elevators
  • Manual release by means of M5 triangular key

Ordering data

Product type description

AV20LX30U-GB215

Article number (order number)

103016457

EAN (European Article Number)

4030661508481

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

TÜV

CCC

General data

Standards

EN 81-20

EN 81-50

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Material of the latching bolt

Brass

Gross weight

583 g

General data - Features

Manual release

Yes

With fail-safe locking system (Y/N)

Yes

Safety functions

Yes

Number of auxiliary contacts

1

Number of door leafs

1

Number of safety contacts

1

Mechanical data

Actuating element

Pull strap

Orientation / Alignment

left-hand model

Mounting

rear-side mounting holes

Permanent magnet

Ceramic oxide magnets with high coercive field strength

Mechanical data - Connection technique

Cable entry

without cable gland

Mechanical data - Dimensions

Width

165 mm

Height

80 mm

Depth

37 mm

Diameter of the latching bolt

18 mm

X-dimension of the latching bolt

30 mm

Note (X-dimension of the latching bolt)

The entire locking bolt length results from the prescribed insertion depth of the locking bolt into the door leaf of 21 mm and dimension X. Dimension X represents the distance between the bottom of the enclosure of the door closing device and the top of the door.

Latching bolt bevelling, bottom

45 °

Ambient conditions

Degree of protection

IP54

Ambient temperature

-15 ... +70 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 VAC

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

200 VDC

Utilisation category DC-13

2 A

Switching element

NC contact, NO contact

Switching principle

Slow action

Material of the contacts, electrical

Silver

Note

Note (Manual release)

For manual release using M5 triangular key, available as accessory

UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AV15, AV18, AV20, AV21, AV25, AV28
Type:See ordering code
Year of construction:See identification plate
Description of the component:Non-contact safety sensor
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 Lifts Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 81-20:2020
EN 81-50:2020
Approved body for Type Examination:TUV SUD BABT
Octagon House, Concorde Way, Segensworth North,
Fareham, Hampshire, PO15 5RL
ID n°: 0168
Type examination certificate:UK-DL 059 (AV15), UK-DL 076 (AV18), UK-DL 528 (AV20), UK-DL 529 (AV21), UK-DL 060 (AV25), UK-DL 075 (AV28)
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, August 1, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AV15, AV18, AV20, AV21, AV25, AV28
Type:See ordering code
Year of construction:See identification plate
Description of the component:Door locking devices
Relevant Directives:Low Voltage Directive2014/35/EU
 Lift Directive2014/33/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 81-20:2014,
EN 81-50:2014
Notified body for Type Examination:TÜV SÜD Industrie Service GmbH
Westendstr. 199
80686 München - Germany
ID no: 0036
EU-Type Examination Certificate:EU-DL 059 (AV15), EU-DL 076 (AV18),
EU-DL 528 (AV20), EU-DL 529 (AV21),
EU-DL 060 (AV25), EU-DL 075 (AV28)
Place and date of issue:Wuppertal, November 25, 2019
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-09-19, 9:49 p.m.