AZ 061 K 08106
Item number:101195744
Archive

Product features
- 1 Actuating planes
- without cable ducts
- Thermoplastic enclosure
- Contact pin in actuator bridge
- transparent cover
- Self-cleaning through the frictional mouvement of the contact bridges
- Protection class IP20
- double-break switch
- fixing screws M4 Pozidriv self-forming, undetachable, captive
Ordering data
Product type descriptionAZ 061 K 08106
Article number (order number)101195744
EAN (European Article Number)4030661362120
Approvals - Standards
CertificatescULusTÜV
General data
StandardsASME 17.1CSA B44-16EN 81-20EN 81-50
Housing materialGlass-fibre reinforced ultramid, self-extinguishing
Material of the housing coverGlass-fibre reinforced ultramid, self-extinguishing
Gross weight25g
General data - Features
Suitable for elevatorsYes
Number of safety contacts1
Mechanical data
Actuating panels1
Mechanical lifetime, minimum10,000,000Operations
Actuating stroke7mm
Actuating force1.6N
MountingRound holes
Mechanical data - Connection technique
Cable entry2 x single conductor version with connecting funnel
Note (Cable entry)Without cable ducts
TerminationScrew terminals M20 x 1.5
Tightening torque of electrical connection, maximum1.2Nm
NotesM4 slotted-head combination screws, similar to DIN 7984, with self-opening clamp plates
Mechanical data - Dimensions
Width50mm
Height27mm
Depth16mm
Ambient conditions
IP Degree of protectionIP20
Ambient temperature-30 ... +70 °C
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Electrical data
Thermal test current4A
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-13200VDC
Utilisation category DC-132A
Switching elementOpener (NC)
Switching principleSelf-cleaning pressure contact
Material of the contacts, electricalSilver-plated Cu rivets
Scope of delivery
Scope of deliveryActuator must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-22, 01:20 p.m.