AZ 16-STS30-06
Item number:101176956

Ordering data
Product type descriptionAZ 16-STS30-06
Article number (order number)101176956
EAN (European Article Number)4030661307503
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight1,890g
General data - Features
Emergency handleYes
Mechanical data
Door hingeLeft
Actuator mountedOutside
Scope of delivery
Scope of deliveryWith emergency handle
Note (scope of delivery, number and type)Actuator incl. mounting plate
Scope of delivery of mounting material16x Screws
Note
Note (General)For actuators mounted on the inside, mounting plate MP TG-01 must be used to fix the door handle to the profile (101174965).
Notes - Dimension drawing
NoteThe drawings are always shown with a view to the switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-15, 06:48 p.m.