Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZ 16ZI-B1 - 2177 WITH CENTERING GUIDE
  2. AZ 16ZI-B1 - 2177 WITH CENTERING GUIDE
AZ 16ZI-B1 - 2177 WITH CENTERING GUIDE

AZ 16ZI-B1 - 2177 WITH CENTERING GUIDE

  • Thermoplastic enclosure
  • Individual coding
  • Coding level "High" according to ISO 14119
  • 52 mm x 90 mm x 30 mm
  • Long life
  • Double-insulated
  • Large wiring compartment
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • Slotted holes for adjustment, circular holes for location
  • For interlocking of light, unguided guards
2 Products
AZ 16-03ZIB1-M16-2177

AZ 16-03ZIB1-M16-2177

Item no. 101150059

Safety switch with separate actuator

AZ 16-12ZIB1-M20-2177

AZ 16-12ZIB1-M20-2177

Item no. 161150636

Safety switch with separate actuator

2 results found