AZ 200SK-T-1P2P
Item number:101182254
Archive

Product features
- Screw connection
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Intelligent diagnosis
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAZ 200SK-T-1P2P
Article number (order number)101182254
EAN (European Article Number)4030661317267
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-3EN IEC 61508EN ISO 13849-1
Working principleNon-contact
Housing materialGlass-fibre, reinforced thermoplastic
Reaction time, maximum60ms
Duration of risk, maximum120ms
Gross weight345g
General data - Features
Actuator monitoredYes
Short circuit detectionYes
Cross-circuit detectionYes
Series-wiringYes
Safety functionsYes
Integral system diagnostics, statusYes
Number of safety contacts2
| Safety classification |
StandardsEN IEC 61508
Performance Level, up toe
Category4
PFH value4.00 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Latching force30N
Actuating speed, maximum0.2m/s
Tightening torque of the fastening screws for the housing cover, minimum0.7Nm
Tightening torque of the fastening screws for the housing cover, maximum1Nm
NoteTorx T10
Mechanical data - Switching distances
Switch distance, typical6.5mm
Assured switching distance "ON" Sao4mm
Assured switching distance "OFF" Sar30mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Hysteresis (Switching distance), maximum1.5mm
Repeat accuracy R0.5mm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.25 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section, minimum23AWG
Wire cross-section, maximum15AWG
Allowed type of cableflexiblesolid multi-wiresolid single-wire
Mechanical data - Dimensions
Length of sensor50mm
Width of sensor40mm
Height of sensor220mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +85 °C
Relative humidity, minimum30%
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 %
No-load supply current I0, typical100mA
Rated operating voltage24VDC
Operating current50mA
Time to readiness, maximum4,000ms
Switching frequency, approx.1Hz
Electrical data - Safety digital inputs
Switching thresholds−3 V … 5 V (Low)15 V … 30 V (High)
Current consumption at 24 V5mA
Electrical data - Safety digital outputs
Rated operating current (safety outputs)250mA
Design of control elementsp-type
Voltage drop Ud, maximum4V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.25A
Electrical data - Digital Output
Design of control elementsp-type
Electrical data - Diagnostic outputs
Voltage drop Ud, maximum4V
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Status indication
Note (LED switching conditions display)Error / functional defect: LED redOperating condition: LED greenSupply voltage: LED green
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)AZ/AZM 200-B1
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-21, 12:32 p.m.