AZ08K
Item number:101183494

Product features
- Single wire entry (1 cable per clamp)
- Thermoplastic enclosure
- Contact pin in actuator bridge
- 1 Actuating planes
- Protection class IP20
- Inseparable cover and enclosure
- Enclosure with mounting slots
- Self-cleaning through the frictional mouvement of the contact bridges
Ordering data
Product type descriptionAZ08K
Article number (order number)101183494
EAN (European Article Number)4030661332710
eCl@ss number, version 12.027-27-06-10
eCl@ss number, version 11.027-27-06-10
eCl@ss number, version 9.027-27-06-10
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatesTÜV
General data
StandardsEN 81
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight27g
General data - Features
Suitable for elevatorsYes
Number of safety contacts1
Mechanical data
Actuating panels1
Mechanical lifetime, minimum10,000,000Operations
Actuating stroke5mm
Actuating force, approx.2N
MountingEnclosure with mounting slots
Mechanical data - Connection technique
Cable entrySingle conductor version with connecting funnel
TerminationScrew terminals M 3
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Width73.5mm
Height27mm
Depth21.5mm
Ambient conditions
IP Degree of protectionIP20
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Electrical data
Thermal test current4A
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-13200VDC
Utilisation category DC-132A
Switching elementOpener (NC)
Switching principleSelf-cleaning pressure contact
Material of the contacts, electricalSilver-plated Cu rivets
Scope of delivery
Scope of deliveryActuator must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-15, 02:05 a.m.