AZ21X/31X-B5
Item number:157000541

Product features
- Angled actuator
- Particularly suitable for sliding doors
Ordering data
Product type descriptionAZ21X/31X-B5
Article number (order number)157000541
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight37g
Mechanical data
Actuatorangledrubber mounting
Mechanical data - Dimensions
Length51.8mm
Width32mm
Height27.3mm
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-24, 12:26 p.m.