AZ3350-B6H
Item number:101214017

Product features
- Particularly suitable for hinged guards
Please log in to see prices
Ordering data
Product type descriptionAZ3350-B6H
Article number (order number)101214017
EAN (European Article Number)4030661446417
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight90g
Mechanical data
Actuating radius, minimum400mm
Actuatorflexible
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 400 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 650 mmThe axis of the hinge must be 28 mm above and in a parallel plane to the top surface of the safety switch.The axis of the hinge must be 49 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-06-29, 06:08 a.m.