AZ/AZM300-B1
Item number:101218025

Product features
- 3 different directions of actuation
Please log in to see prices
Ordering data
Product type descriptionAZ/AZM300-B1
Article number (order number)101218025
EAN (European Article Number)4030661425788
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Material of the actuatorGlass-fibre, reinforced thermoplastic
Material of the bracketStainless steel (V4A)
Gross weight90g
Mechanical data
Actuatorstraight
Mechanical data - Dimensions
Length of the actuator127mm
Width of the actuator35mm
Height of the actuator46mm
Scope of delivery
Scope of deliveryThe safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-15, 12:58 a.m.