AZM 161-B6-2177 WITH CENTERING GUIDE
Item number:101174113

Product features
- For very smal actuating radii
Please log in to see prices
Ordering data
Product type descriptionAZM 161-B6-2177 WITH CENTERING GUIDE
Article number (order number)101174113
EAN (European Article Number)4030661303291
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight35g
Mechanical data
Actuating radius, minimum95mm
Actuatorflexible
Note
Note (General)minimum actuating radius on rotating guard systems via the narrow edge of the actuator 95 mm, adjustable "b" with a hexagonal key wrench AF 2.5 mmminimum actuating radius on rotating guard systems via the wide edge of the actuator 95 mm, adjustable "b" with a hexagonal key wrench AF 2.5 mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-21, 12:22 a.m.