AZM 161-STS30-01
Item number:101175171

Product features
- Latching handle
- Suitable for all types of guard
- Max. 110 °C
Please log in to see prices
Ordering data
Product type descriptionAZM 161-STS30-01
Article number (order number)101175171
EAN (European Article Number)4030661304458
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Housing coating materialpainted
Material of the operatorsAluminium
Material of the mounting platesteel
Gross weight1,950g
General data - Features
Emergency handleYes
Mechanical data
Door hingeRight
Shearing force15,000N
Actuator mountedInside
Scope of delivery
Scope of deliveryThe door latch is not included in the scope of deliveryWith emergency handle
Note (scope of delivery, number and type)(parts marked grey in the dimensional drawing)
Scope of delivery of mounting materialMounting plate for safety switch
Note
Note (General)For actuators mounted on the inside, mounting plate MP TG-01 must be used to fix the door handle to the profile (101174965).When using door handle systems with a panic handle, the use of a solenoid interlock with escape release is always required.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-01, 08:14 a.m.