AS-i AZM 201
- Thermoplastic enclosure
- High holding force 2000
- 40 mm x 244 mm x 50 mm
- Interlock with protection against incorrect locking.
- Double-insulated
- Long life
- Integrated AS-Interface
- Solenoid interlock with integrated AS-i Safety Interface
- Universal repeatedly teachable or individual coding because of the RFID technology
- I-variants with coding level HIGH to ISO 14119
Product type description: AZM201(1)(2)-ST-T-AS(3)P |
(1) | |
Z | Solenoid interlock monitored |
B | Actuator monitored |
BZ | Combined monitoring of actuator and solenoid interlock |
(2) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, re-teaching enabled |
(3) | |
without | Power to unlock |
A | Power to lock |
P | |
P | Magnet supply 24 VDC (AUX) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Actuator monitored
Power to lock
Power to unlock
System components
Actuator