Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Access protection
  2. AZM 40
AZM 40

AZM 40

  • Compact, flat design
  • High holding force 2000 N
  • Latching force 40 N
  • RFID-technology for needs-based protection against tampering
  • Individually coded version with coding level "High" according to ISO 14119
  • Only one version for hinged and sliding doors
  • Actuator can approach interlock continuously within a 180 degree angle.
  • Symmetrical mounting, can be bolted on either side
  • 119,5 mm x 40 mm x 20 mm
12 Products
AZM40Z-ST-1P2P

AZM40Z-ST-1P2P

Item no. 103034187

Solenoid interlock

AZM40Z-ST-1P2P-PH

AZM40Z-ST-1P2P-PH

Item no. 103037333

Solenoid interlock

AZM40Z-I1-ST-1P2P

AZM40Z-I1-ST-1P2P

Item no. 103034188

Solenoid interlock

AZM40Z-I1-ST-1P2P-PH

AZM40Z-I1-ST-1P2P-PH

Item no. 103037334

Solenoid interlock

AZM40Z-I2-ST-1P2P

AZM40Z-I2-ST-1P2P

Item no. 103034189

Solenoid interlock

AZM40Z-I2-ST-1P2P-PH

AZM40Z-I2-ST-1P2P-PH

Item no. 103037335

Solenoid interlock

AZM40B-ST-1P2P

AZM40B-ST-1P2P

Item no. 103034193

Solenoid interlock

AZM40B-ST-1P2P-PH

AZM40B-ST-1P2P-PH

Item no. 103037330

Solenoid interlock

AZM40B-I1-ST-1P2P

AZM40B-I1-ST-1P2P

Item no. 103034194

Solenoid interlock

AZM40B-I1-ST-1P2P-PH

AZM40B-I1-ST-1P2P-PH

Item no. 103037331

Solenoid interlock

AZM40B-I2-ST-1P2P

AZM40B-I2-ST-1P2P

Item no. 103034195

Solenoid interlock

AZM40B-I2-ST-1P2P-PH

AZM40B-I2-ST-1P2P-PH

Item no. 103037332

Solenoid interlock

12 results found