Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Solenoid interlocks
  2. AZM 415
AZM 415

AZM 415

  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination
86 Products
AZM 415-02/02ZPK 110VAC

AZM 415-02/02ZPK 110VAC

Item no. 101195718

Solenoid interlock

AZM 415-02/02ZPK 230VAC

AZM 415-02/02ZPK 230VAC

Item no. 101193128

Solenoid interlock

AZM 415-02/02ZPK 24VAC/DC

AZM 415-02/02ZPK 24VAC/DC

Item no. 101186203

Solenoid interlock

AZM 415-02/02ZPK-9740 24VAC/DC

AZM 415-02/02ZPK-9740 24VAC/DC

Item no. 101196365

Solenoid interlock

AZM 415-02/02ZPKA 110VAC

AZM 415-02/02ZPKA 110VAC

Item no. 101194276

Solenoid interlock

AZM 415-02/02ZPKA 230VAC

AZM 415-02/02ZPKA 230VAC

Item no. 101195645

Solenoid interlock

AZM 415-02/02ZPKA 24VAC/DC

AZM 415-02/02ZPKA 24VAC/DC

Item no. 101186204

Solenoid interlock

AZM 415-02/02ZPKA-ST 24VAC/DC

AZM 415-02/02ZPKA-ST 24VAC/DC

Item no. 101207936

Solenoid interlock

AZM 415-02/02ZPKAT 24VAC/DC

AZM 415-02/02ZPKAT 24VAC/DC

Item no. 101193862

Solenoid interlock

AZM 415-02/02ZPKE 230VAC

AZM 415-02/02ZPKE 230VAC

Item no. 101192764

Solenoid interlock

AZM 415-02/02ZPKE 24VAC/DC

AZM 415-02/02ZPKE 24VAC/DC

Item no. 101186853

Solenoid interlock

AZM 415-02/02ZPKFE 230VAC

AZM 415-02/02ZPKFE 230VAC

Item no. 101205549

Solenoid interlock

AZM 415-02/02ZPKFE 24V AC/DC

AZM 415-02/02ZPKFE 24V AC/DC

Item no. 101209214

Solenoid interlock

AZM 415-02/02ZPK-STR 24VAC/DC

AZM 415-02/02ZPK-STR 24VAC/DC

Item no. 101207934

Solenoid interlock

AZM 415-02/02ZPKT 24VAC/DC

AZM 415-02/02ZPKT 24VAC/DC

Item no. 101186831

Solenoid interlock

AZM 415-02/02ZPKTE 24VAC/DC

AZM 415-02/02ZPKTE 24VAC/DC

Item no. 101204912

Solenoid interlock

AZM 415-02/02ZPKTEI 24VAC/DC

AZM 415-02/02ZPKTEI 24VAC/DC

Item no. 101186832

Solenoid interlock

AZM 415-02/11XPKNS 24VAC/DC

AZM 415-02/11XPKNS 24VAC/DC

Item no. 101174589

Solenoid interlock

AZM 415-02/11XPKRS 24VAC/DC

AZM 415-02/11XPKRS 24VAC/DC

Item no. 101174583

Solenoid interlock

AZM 415-02/11ZPK 230VAC

AZM 415-02/11ZPK 230VAC

Item no. 101174546

Solenoid interlock

AZM 415-02/11ZPK 24VAC/DC

AZM 415-02/11ZPK 24VAC/DC

Item no. 101174507

Solenoid interlock

AZM 415-02/11ZPKA 110VAC

AZM 415-02/11ZPKA 110VAC

Item no. 101174557

Solenoid interlock

AZM 415-02/11ZPKA 230 VAC

AZM 415-02/11ZPKA 230 VAC

Item no. 101174560

Solenoid interlock

AZM 415-02/11ZPKA 24VAC/DC

AZM 415-02/11ZPKA 24VAC/DC

Item no. 101174555

Solenoid interlock

86 results found

System components