AZM190-B1
Item number:131029965

Product features
- Straight actuator
- Particularly suitable for sliding doors
- Compensation for tolerances by means of rubber buffers
Please log in to see prices
Ordering data
Predecessor part number101029965
Product type descriptionAZM190-B1
Article number (order number)131029965
EAN (European Article Number)8905236105777
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Gross weight38g
Mechanical data
Actuating radius, minimum350mm
Actuatorstraight
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 650 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 350 mmThe axis of the hinge must be 10 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-29, 09:40 p.m.