AZM190-B3/2X15
Item number:131029938

Product features
- For very smal actuating radii in line with or at 90° to the plane of the actuator
Please log in to see prices
Ordering data
Replacement article number101029938
Product type descriptionAZM190-B3/2X15
Article number (order number)131029938
EAN (European Article Number)8905236105821
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight80g
Mechanical data
Actuating radius, minimum350mm
Actuatorflexible
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 350 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 350 mmThe axis of the hinge must be 20 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-19, 02:50 a.m.