AZM400

AZM400

  • Bistable, motor-driven system
  • Clamping force 10.000
  • Release possible against lateral forces up to 300 N
  • PL e / cat. 4 / SIL 3 for interlocking and guard locking function
  • Two-channel input signal of the guard locking function
  • Operation on P/P- and P/N-switching outputs
  • High tolerance to door misalignment
Product type description:
AZM400Z-(1)-(2)-(3)-(4)-(5)

(1)
ST1 Connector plug M12, 8-pin
ST22 Connector plug M12, 8-pin / 5-pin

(2)
withoutStandard coding
I1Individual coding
I2Individual coding, multiple teaching

(3)
1P2P1 serial diagnostic output and 2 p-type safety outputs (only for ST)
2P2P2 serial diagnostic output and 2 p-type safety outputs (only for ST2)

(4)
withoutManual release
TEmergency exit
BOWWith securing holes for Bowden cable assembly

(5)
withoutwithout electronic manual release (Only for ST)
Ewith electronic manual release (Only for ST2)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Coding

Electronic manual release

Emergency exit

Securing holes for Bowden cable assembly

AZM400Z-ST-1P2P

Item number 103003590

Solenoid interlock

Go to article

AZM400Z-ST-1P2P-BOW

Item number 103015314

Solenoid interlock

Go to article

AZM400Z-ST-1P2P-T

Item number 103003593

Solenoid interlock

Go to article

AZM400Z-ST-I1-1P2P

Item number 103003732

Solenoid interlock

Go to article

AZM400Z-ST-I1-1P2P-T

Item number 103003840

Solenoid interlock

Go to article

AZM400Z-ST-I2-1P2P

Item number 103003733

Solenoid interlock

Go to article

AZM400Z-ST-I2-1P2P-BOW

Item number 103015315

Solenoid interlock

Go to article

AZM400Z-ST-I2-1P2P-T

Item number 103003841

Solenoid interlock

Go to article

AZM400Z-ST2-2P2P-BOW-E

Item number 103015312

Solenoid interlock

Go to article

AZM400Z-ST2-2P2P-E

Item number 103003588

Solenoid interlock

Go to article

AZM400Z-ST2-2P2P-T-E

Item number 103003591

Solenoid interlock

Go to article

AZM400Z-ST2-I1-2P2P-E

Item number 103003724

Solenoid interlock

Go to article



System components

AZM400-B1
AZM400-B1

  • Actuator for solenoid interlock AZM400

Go to article
ACC-AZM400-BOW-4M-6M
ACC-AZM400-BOW-4M-6M

  • Remote release via a wire rope
  • Can be used as emergency exit or emergency release
  • Length of sheathed steel core: 4 m
  • total length: 6

Go to article
ACC-AZM400-BOW-6M-8M
ACC-AZM400-BOW-6M-8M

  • Remote release via a wire rope
  • Can be used as emergency exit or emergency release
  • Length of sheathed steel core: 6 m
  • Length: 8 m

Go to article
MS-AZM400
MS-AZM400

  • Mounting kit consisting of two mounting plates, four M6 countersunk screws and four M6 special nuts
  • Simple fitting, especially on 40 mm profiles
  • Mounting plates with elongated holes for optimal alignment

Go to article
SZ400
SZ400

  • Suitable for mounting inside and outside of the hazardous area
  • Suitable for hinged and sliding guards
  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch
  • Lockout tag with 6 circular holes

Go to article