AZM400-B1
Item number:103003508

Product features
- Actuator for solenoid interlock AZM400
Please log in to see prices
Ordering data
Product type descriptionAZM400-B1
Article number (order number)103003508
EAN (European Article Number)4030661472690
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight94g
Mechanical data
Actuatorstraight
Mechanical data - Dimensions
Length of the actuator24.3mm
Width of the actuator77.8mm
Height of the actuator44.8mm
Scope of delivery
Scope of deliveryThe safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-25, 08:51 p.m.