Product type description:
BDF 200-(1)-AS-(2)-(3)-(4)-(5)-(6) |
(1) |
ST1 | Connector plug M12 - plastic - bottom |
ST2 | Connector plug M12, above |
(2) |
NH | Emergency stop pushbutton without protective collar |
NHK | Emergency stop with protective collar |
(3) |
WS 2/3 | Selector switch, 2/3 switch position |
WT 2/3 | Selector switch, 2/3 switch positions |
SW 20 | Key switch/button, 2 switch positions |
LT.. | Illuminated control push button (selection colour) |
LM.. | Indicator light (selection colour) |
DT.. | Push button (Selection Color) |
(4) |
LT.. | Illuminated control push button (selection colour) |
LM.. | Indicator light (selection colour) |
DT.. | Push button (Selection Color) |
(5) |
LT.. | Illuminated control push button (selection colour) |
LM.. | Indicator light (selection colour) |
DT.. | Push button (Selection Color) |
(6) |
without | without indicator lamp G24 |
G24 | with indicator lamp G24 |
Not all component variants, which are possible according to this order code are available and/or technically feasible.