BETAETIGER AZM 161-B6S
Item number:101170375

Product features
- For very smal actuating radii
Please log in to see prices
Ordering data
Product type descriptionBETAETIGER AZM 161-B6S
Article number (order number)101170375
EAN (European Article Number)4030661297637
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight35g
Mechanical data
Actuating radius, minimum95mm
Actuatorflexible
Actuating play in direction of actuation2mm
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 95 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 95 mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-08, 09:34 a.m.