BN 75-10Y
Item number:101055743

Product features
- with connector
- Protection class IP65
- Non-contact principle
- 1 Reed contakts
- Long life
- 80 mm x 99,5 mm x 55 mm
- Float switch
- Thermoplastic enclosure
- Available with M12 plug-in connector and pre-wired cable
Ordering data
Product type descriptionBN 75-10Y
Article number (order number)101055743
EAN (European Article Number)4030661009414
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
Working principleMagnetic drive
Housing construction formSpecial construction
Housing materialGlass-fibre, reinforced thermoplastic
Active areaPlastic
Gross weight74g
General data - Features
Number of normally open (NO)1
Mechanical data
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Mechanical data - Switching distances
Nominal switching distance Sn47mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Hysteresis (Switching distance), maximum3mm
Mechanical data - Connection technique
TerminationConnector
Mechanical data - Dimensions
Length of sensor55mm
Width of sensor80mm
Height of sensor99.5mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +80 °C
Electrical data
Switching voltage, maximum220VAC
Switching current, maximum1A
Switching capacity, maximum60W
Switching capacity, maximum60VA
Switching principleReed contacts, Non-contact principle
Bounce duration, minimum0.3ms
Bounce duration, maximum0.6ms
Switching elementNormally open contact (NO)
Note
Note (General)Depending on how the floater is assembled, either a NO contact or a NC contact is possible.The indicated switching points are applicable for water
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-01, 09:52 a.m.