BN 80-10Z-2122-2 4,0M
Item number:101157689

Product features
- without bias magnet
- Non-contact principle
- 1 Reed contakts
- Long life
- Flat design
- Actuating distance up to 60 mm depending on actuating magnet and version
- 44 mm x 13 mm x 9 mm
- Thermoplastic enclosure
- Actuating surface marked by protrusion
Ordering data
Product type descriptionBN 80-10Z-2122-2 4,0M
Article number (order number)101157689
EAN (European Article Number)4030661180908
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
Working principleMagnetic drive
Housing construction formBlock
Housing materialGlass-fibre, reinforced thermoplastic
Active areaPlastic
Gross weight85g
General data - Features
Number of normally open (NO)1
Mechanical data
Active arealateral
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Mechanical data - Switching distances
Switching distance Sn0 mm … 32 mm2 x BP 10 = 12 … 20 mm2 x BP 15 = 12 … 22 mm2 x BP 34 = 12 … 26 mmBP 8 = 3 … 8 mmBP 10 = 6 … 12 mmBP 11 = 22 … 28 mmBP 12 = 24 … 32 mmBP 15 = 8 … 14 mmBP 20 = 12 … 24 mmBP 31 = 12 … 24 mm
Note (Switching distance Sn)Actuating distance up to 32 mm depending on version and actuating magnet
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Length of cable4m
TerminationPre-wired cable
Number of cable wires2
Wire cross-section0.25mm²
Wire cross-section23AWG
Material of the Cable mantlePVC
Cable typeLiYY
Mechanical data - Dimensions
Length of sensor9mm
Width of sensor44mm
Height of sensor13mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +75 °C
Restistance to shock15 g, on sine wave oscillation
Resistant to vibration15 g, on sine wave oscillation
Electrical data
Switching voltage, maximum250VAC
Switching voltage, maximum250VDC
Switching current, maximum1A
Switching capacity, maximum8W
Switching capacity, maximum10VA
Switching principleReed contacts, Non-contact principle
Bounce duration, maximum0.5ms
Maximum switching time close (NO)2ms
Maximum switching time open (NC)0.07ms
Switching elementNormally open contact (NO)
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2 x BP 342x BP 102x BP 15BP 8BP 10BP 11BP 12BP 15BP 20BP 31
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-20, 03:19 a.m.