/
/
We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
519-307-7540
or
1-877-889-8816
Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FR
NL
Brazil
PT
ES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
EN
FR
Netherlands
NL
Norway
NO
Austria
DE
EN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DE
FR
IT
Spain
ES
Turkey
TR
USA
EN
Canada (EN)
Login
Cart
More
BNS 33
BNS 33-11Z 25,0M
BNS 33-11Z 25,0M
Item number:
101195974
Product features
Thermoplastic enclosure
Concealed mounting possible
Insensitive to transverse misalignment
88 mm x 25 mm x 13 mm
Long life
no mechanical wear
Insensitive to soiling
Add to watchlist
Compare
Product request
Ordering code
BNS 33-11Z 25,0M | Schmersal - The DNA of Safety