BNS-Y-02
Item number:101194060

Product features
- enables the interconnection and the connection of BNS safety sensors to a common safety monitoring module
- for BNS 33, BNS 36, BNS 260 (with 2 NC)
Please log in to see prices
Ordering data
Product type descriptionBNS-Y-02
Article number (order number)101194060
EAN (European Article Number)4030661358086
eCl@ss number, version 12.027-44-01-06
eCl@ss number, version 11.027-44-01-06
eCl@ss number, version 9.027-44-01-06
ETIM number, version 7.0EC002925
ETIM number, version 6.0EC002925
General data
VersionsY-adapter
Connector (electric)1 x Male connector, 4-pole2 x Female connector, 4-pole
Gross weight23g
Mechanical data
Mechanical lifetime, minimum100Cycles
Mechanical data - Dimensions
Length10mm
Width23.5mm
Height31mm
Diameter of the ISO-threadM8
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Accessory
Recommendation (product combination)BNS 33BNS 36BNS 260
Note
Note (General)Any conventional 4-pole cable with M8 connector can be used as connecting cable.Only safety sensors with the same contact configuration can be connected in series. The types BNS-Y-11 and BNS-Y-02 are not allowed to be connected together in a mixed configuration.The adapter BNS-Y-02 is intended for safety sensors BNS with two normally closed contacts. With the BNS-Y-02, a series circuit is set up where the two normally closed contacts per sensor are connected in a two-channel series arrangement.The maximum length of the series wiring is 50 m.The sensor chain is extended by connecting further Y-adapters in the direction of the arrow. The last safety sensor is connected to the female connector on the extension as the termination.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-02, 06:48 p.m.