BP 21 N
Item number:101057536

Product features
- -metal housing
- N-pole marked green
- Suitable for mounting on ferrous material
Please log in to see prices
Ordering data
Product type descriptionBP 21 N
Article number (order number)101057536
EAN (European Article Number)4030661027234
eCl@ss number, version 12.027-27-40-02
eCl@ss number, version 11.027-27-01-03
eCl@ss number, version 9.027-27-01-03
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight167g
Mechanical data - Dimensions
Length of the actuator25mm
Width of the actuator35mm
Height of the actuator65mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-31, 04:20 a.m.