BP 22 N(S)
Item number:101057432

Product features
- -metal housing
- S-pole marked red
- N-pole marked green
- Suitable for mounting on ferrous material
- Can be used as N or S magnet
Please log in to see prices
Ordering data
Product type descriptionBP 22 N(S)
Article number (order number)101057432
EAN (European Article Number)4030661026435
eCl@ss number, version 12.027-27-40-02
eCl@ss number, version 11.027-27-01-03
eCl@ss number, version 9.027-27-01-03
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight272g
Mechanical data - Dimensions
Length of the actuator25mm
Width of the actuator35mm
Height of the actuator160mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-10, 02:05 a.m.